Product Number: BAT-ANT-N-9A-DS-IP65

WLAN Sector 2x2 antenna, 9dBi, 5GHz

WLAN Sector antenna for 2x2 MIMO with 9dBi. IP67 Outdoor. 5GHz.

  • Availability:
    Global
  • Status:
    Limited Availability/Passive

Specifications

Life Cycle

Limited Availability/Passive - the product is entering End of Life

Discontinuation Announcement Date

2025-03-31

Last Order Date

2025-09-30

Last Delivery Date

2026-03-31

Last Service Date

2028-03-31

Modules

Description Antenna Connector Frequency Band
Module 1 2x N plug (female) 5150-5935 MHz

Signal Gain

9dBi

Dimensions (WxHxD)

101x81x36 mm

Weight

110 g

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Warranty

2 years

Suitability - Indoor

Yes

Product Documentation

https://www.doc.hirschmann.com

Update and Revision

Revision Number: 0.120 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.120 Revision Date: 02-20-2026


Part Numbers

Item # Type
943981010 BAT-ANT-N-9A-DS-IP65