Product Number: BAT-ANT-N-MiMo5-9N-IP65

Bracket mounted, 3x3, 5GHz, 7dBi

Directional, planar, linear polarized Wi-Fi MIMO antenna, IEEE 802.11, 3 x 3 MIMO with 3 pigtail ports, WLAN 5 GHz band 5.15 up to 5.935 GHz, For outdoor or indoor applications IP66 / 67. Wall and mast mounting kit included. SMA adapters included.

  • Availability:
    Global
  • Status:
    Limited Availability/Passive
BAT-ANT-N-MiMo5-9N-IP65

Specifications

Life Cycle

Limited Availability/Passive - the product is entering End of Life

Discontinuation Announcement Date

2025-03-31

Last Order Date

2025-09-30

Last Delivery Date

2026-03-31

Last Service Date

2028-03-31

Modules

Description Antenna Connector Frequency Band
Module 1 3x N plug (male) 5150-5935 MHz

Signal Gain

8dBi (6.9dBi when including pigtail and connector)

Dimensions (WxHxD)

101x81x36 mm

Weight

270 g

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Warranty

2 years

Suitability - Indoor

Yes

Product Documentation

https://www.doc.hirschmann.com

Update and Revision

Revision Number: 0.118 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.118 Revision Date: 02-20-2026


Part Numbers

Item # Type
943981013 BAT-ANT-N-MiMo5-9N-IP65