Product Number: ECX-LOCKKIT

FX ECX Mini Lock Kit

ECX-LOCKKIT contains one lock, one cam and two keys. This component is used to add a locking capability to the doors of the FX ECX Patch Panel Housings.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

ECX Patch Panel, cable management

Weight

0.100 lbs

Overall Height

1.000 in

Overall Width

0.450 in

Overall Depth

0.900 in

Mechanical Tests

Description

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
Internal strain relief Plastic Black

Related Parts

ECX Patch Panel 1U/2U/4U

Packaging

Parts packaged in a small box

Update and Revision

Revision Number: 0.54 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.54 Revision Date: 11-14-2022


Part Numbers

Item # Color UPC
ECX-LOCKKIT Black 611589224628