Category 5e Cable
Ensure maximum network performance and stability in legacy IP applications, renovations and price-sensitive environments with Category 5e cables that exceed standards. Belden offers several Category 5e performance levels. Our top-of-line 1200 Series cable provides headroom beyond the TIA-568-C.2 Category 5e standard and is offered with Bonded-Pair technology to make your installation as robust as possible.
Features & Benefits
- Breadth of Portfolio: Product family includes UTP, F/UTP, Plenum, Riser, LSZH, OSP, Commercial and Industrial cables
- Superior Electrical Performance: Exceeds Category 5e performance
- Performance Headroom: As part of the REVConnect 1200 System, delivers data rates up to 1.2 Gb/s for a system with usable bandwidth of 160 MHz
- Stable Electricals: 1200 Cable’s design features matched conductors on all four pairs providing for extremely stable electrical performance
- No Need for an Overall Jacket: 1200 Banana Peel® Enhanced Category 5e Cable bundles six cables to a center spline in a unique design
- 
        TECHNICAL DETAIL
- 
        Product Listing 
Resources