Breakout Fiber Cable
The robust construction of Belden's Breakout Fiber Cables make them ideal for demanding environments, including conduits, junction boxes, patch panels and the factory floor. They offer all the ease of a 900 µm tight buffered termination with only one fiber per sub-unit. To support rugged applications, the connector and cable's aramid yarns are bonded together to provide unmatched strength and durability.
Features & Benefits
- Easy, Consistent Field Terminations: 900 µm tight buffered fibers make termination simpler
- Facilitates rugged bond between connector & fiber with its 2mm & 3mm single fiber sub-units offering
- Robust Construction: Ideal for demanding environments
- Unmatched Strength: Aramid yarns bonded together to provide durability
-
TECHNICAL DETAIL
-
Product Listing
-
Factory
-
Marine
-
Transit
-
Tray
-
Breakout 2.0 mm subunit
-
Breakout 3.0 mm subunit
Factory Grade: Riser Rated - UV and ozone resistance cable designed for light to medium factory floor environments
Factory Grade: Single Jacket All Dielectric
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TF-1BB-002-RN5N | TF-3BB-002-RN5N | TF-4BB-002-RN5N | TF-SBB-002-RN5N |
| 4 | TF-1BB-004-RN5N | TF-3BB-004-RN5N | TF-4BB-004-RN5N | TF-SBB-004-RN5N |
| 6 | TF-1BB-006-RN5N | TF-3BB-006-RN5N | TF-4BB-006-RN5N | TF-SBB-006-RN5N |
| 8 | TF-1BB-008-RN5N | TF-3BB-008-RN5N | TF-4BB-008-RN5N | TF-SBB-008-RN5N |
| 12 | TF-1BB-012-RN5N | TF-3BB-012-RN5N | TF-4BB-012-RN5N | TF-SBB-012-RN5N |
| 18 | TF-1BB-018-RN5N | TF-3BB-018-RN5N | TF-4BB-018-RN5N | TF-SBB-018-RN5N |
Factory Grade: Double Jacket Aluminum Interlock
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TF-1BB-002-RI5N | TF-3BB-002-RI5N | TF-4BB-002-RI5N | TF-SBB-002-RI5N |
| 4 | TF-1BB-004-RI5N | TF-3BB-004-RI5N | TF-4BB-004-RI5N | TF-SBB-004-RI5N |
| 6 | TF-1BB-006-RI5N | TF-3BB-006-RI5N | TF-4BB-006-RI5N | TF-SBB-006-RI5N |
| 8 | TF-1BB-008-RI5N | TF-3BB-008-RI5N | TF-4BB-008-RI5N | TF-SBB-008-RI5N |
| 12 | TF-1BB-012-RI5N | TF-3BB-012-RI5N | TF-4BB-012-RI5N | TF-SBB-012-RI5N |
| 18 | TF-1BB-018-RI5N | TF-3BB-018-RI5N | TF-4BB-018-RI5N | TF-SBB-018-RI5N |
Marine Grade: ABS Approved, LSZH Jacketed Gel Tube Fiber Optic Cable
For more information, view the family technical data.
Marine Grade: Single Jacket All Dielectric
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TM-1BB-002-LNAN | TM-3BB-002-LNAN | TM-4BB-002-LNAN | TM-SBB-002-LNAN |
| 4 | TM-1BB-004-LNAN | TM-3BB-004-LNAN | TM-4BB-004-LNAN | TM-SBB-004-LNAN |
| 6 | TM-1BB-006-LNAN | TM-3BB-006-LNAN | TM-4BB-006-LNAN | TM-SBB-006-LNAN |
| 8 | TM-1BB-008-LNAN | TM-3BB-008-LNAN | TM-4BB-008-LNAN | TM-SBB-008-LNAN |
| 12 | TM-1BB-012-LNAN | TM-3BB-012-LNAN | TM-4BB-012-LNAN | TM-SBB-012-LNAN |
| 18 | TM-1BB-018-LNAN | TM-3BB-018-LNAN | TM-4BB-018-LNAN | TM-SBB-018-LNAN |
Marine Grade: Double Jacket All Dielectric
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TM-1BB-002-LBAN | TM-3BB-002-LBAN | TM-4BB-002-LBAN | TM-SBB-002-LBAN |
| 4 | TM-1BB-004-LBAN | TM-3BB-004-LBAN | TM-4BB-004-LBAN | TM-SBB-004-LBAN |
| 6 | TM-1BB-006-LBAN | TM-3BB-006-LBAN | TM-4BB-006-LBAN | TM-SBB-006-LBAN |
| 8 | TM-1BB-008-LBAN | TM-3BB-008-LBAN | TM-4BB-008-LBAN | TM-SBB-008-LBAN |
| 12 | TM-1BB-012-LBAN | TM-3BB-012-LBAN | TM-4BB-012-LBAN | TM-SBB-012-LBAN |
| 18 | TM-1BB-018-LBAN | TM-3BB-018-LBAN | TM-4BB-018-LBAN | TM-SBB-018-LBAN |
Transit Grade: NFPA 130 and 502 Compliant LSZH Gel Tube Fiber Optic Cable
For more information, view the family technical data.
Transit Grade: Single Jacket All Dielectric
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TT-1BB-002-LNNN | TT-3BB-002-LNNN | TT-4BB-002-LNNN | TT-SBB-002-LNNN |
| 4 | TT-1BB-004-LNNN | TT-3BB-004-LNNN | TT-4BB-004-LNNN | TT-SBB-004-LNNN |
| 6 | TT-1BB-006-LNNN | TT-3BB-006-LNNN | TT-4BB-006-LNNN | TT-SBB-006-LNNN |
| 8 | TT-1BB-008-LNNN | TT-3BB-008-LNNN | TT-4BB-008-LNNN | TT-SBB-008-LNNN |
| 12 | TT-1BB-012-LNNN | TT-3BB-012-LNNN | TT-4BB-012-LNNN | TT-SBB-012-LNNN |
| 18 | TT-1BB-018-LNNN | TT-3BB-018-LNNN | TT-4BB-018-LNNN | TT-SBB-018-LNNN |
Transit Grade: Double Jacket Aluminum Interlock
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TT-1BB-002-LINN | TT-3BB-002-LINN | TT-4BB-002-LINN | TT-SBB-002-LINN |
| 4 | TT-1BB-004-LINN | TT-3BB-004-LINN | TT-4BB-004-LINN | TT-SBB-004-LINN |
| 6 | TT-1BB-006-LINN | TT-3BB-006-LINN | TT-4BB-006-LINN | TT-SBB-006-LINN |
| 8 | TT-1BB-008-LINN | TT-3BB-008-LINN | TT-4BB-008-LINN | TT-SBB-008-LINN |
| 12 | TT-1BB-012-LINN | TT-3BB-012-LINN | TT-4BB-012-LINN | TT-SBB-012-LINN |
| 18 | TT-1BB-018-LINN | TT-3BB-018-LINN | TT-4BB-018-LINN | TT-SBB-018-LINN |
DataTuff Fiber Optic Tray Cable: Indoor/Outdoor Riser Rater Harsh Environment Fiber Optic Cable with Oil Res 1 & 2
Tray Grade: Single Jacket All Dielectric
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TU-1BB-002-RN2N | TU-3BB-002-RN2N | TU-4BB-002-RN2N | TU-SBB-002-RN2N |
| 4 | TU-1BB-004-RN2N | TU-3BB-004-RN2N | TU-4BB-004-RN2N | TU-SBB-004-RN2N |
| 6 | TU-1BB-006-RN2N | TU-3BB-006-RN2N | TU-4BB-006-RN2N | TU-SBB-006-RN2N |
| 8 | TU-1BB-008-RN2N | TU-3BB-008-RN2N | TU-4BB-008-RN2N | TU-SBB-008-RN2N |
| 12 | TU-1BB-012-RN2N | TU-3BB-012-RN2N | TU-4BB-012-RN2N | TU-SBB-012-RN2N |
| 18 | TU-1BB-018-RN2N | TU-3BB-018-RN2N | TU-4BB-018-RN2N | TU-SBB-018-RN2N |
Tray Grade: Double Jacket Aluminum Interlock
| Fiber Count | OM1 | OM3 | OM4 | OS2 |
|---|---|---|---|---|
| 2 | TU-1BB-002-RI2N | TU-3BB-002-RI2N | TU-4BB-002-RI2N | TU-SBB-002-RI2N |
| 4 | TU-1BB-004-RI2N | TU-3BB-004-RI2N | TU-4BB-004-RI2N | TU-SBB-004-RI2N |
| 6 | TU-1BB-006-RI2N | TU-3BB-006-RI2N | TU-4BB-006-RI2N | TU-SBB-006-RI2N |
| 8 | TU-1BB-008-RI2N | TU-3BB-008-RI2N | TU-4BB-008-RI2N | TU-SBB-008-RI2N |
| 12 | TU-1BB-012-RI2N | TU-3BB-012-RI2N | TU-4BB-012-RI2N | TU-SBB-012-RI2N |
| 18 | TU-1BB-018-RI2N | TU-3BB-018-RI2N | TU-4BB-018-RI2N | TU-SBB-018-RI2N |
For more information, view the family technical data sheet.
Indoor Breakout Cable – Riser (OFNR)
Indoor Breakout Cable – Plenum (OFNP)
Indoor Breakout Cable – LSZH (OFNR)
Indoor Breakout Cable – Riser (OFNR)
Indoor Breakout Cable – Plenum (OFNP)
Indoor Breakout Cable – LSZH (OFNR)