Upgrade Your Network to the Latest Generation of Hirschmann Devices
Make the switch to save up to an additional 20%
The next generation of Hirschmann switches and wireless devices combine high performance with robust security. They offer intelligent and unique combinations of various security mechanisms, comprehensive management and diagnostic methods, precise time synchronization and network redundancy protocols to meet every physical and application requirement.
Benefits
- Redundancy: An extensive number of standardized and proprietary redundancy mechanisms to meet any requirement
- Security: Comprehensive security to protect networks against cyber vulnerabilities and operating errors
- Ease of Use: An intuitive graphical user interface complemented by a comprehensive command line interface and a full SNMP support
Get up to an additional 20% now through December 31, 2021.
Belden helps you shift to the latest technology through an upgrade campaign to replace existing equipment with next-generation devices.
Devices to Upgrade
SPIDER I & SPIDER II Switches
RS2x/3x/40 Switches
MICE Switches MS4128, MS3124, MS20/30 + MMxx
MACH4002 Switches
BAT-C WLAN Access Client
BAT-54 & BAT-300 WLAN Access Points/Clients
Upgrade Now and Save Up to 20% Additional Discount on Net Price
Book your free consultation
Belden's Customer Innovation Center project management team and our channel partners are ready to work with you on your individual network solution from planning to implementation - and every step in between.
Upgrade campaign available only in the EMEA and Americas regions until December 31, 2021.
Get Hirschmann HiOS Switch Software With Your Upgrades
Hirschmann develops HiOS software to meet the functional and performance requirements of modern industrial networks. Based on more than twenty years of experience with industrial network configuration and operation.