DCX-System-Optical-Distribution-Frame-Hero-Belden-2020-10

DCX System Overview

Handle high amounts of fiber connections and add density to fiber without compromising on ease of use with the new DCX System. It optimizes the ROI of your fiber infrastructure, offering lower total cost of ownership in terms of capital and operating expenses.

 

Get Started!

DCX Helps Manage High Fiber Density While Saving Space

eStruxture—a network & cloud-neutral data center company, chose the Belden DCX System for its 185,000-square-foot facility as it was easy to install and maintain, and allowed eStruxture to save space in tight quarters.

 

Contact Sales Today!


 

DCX System Benefits

 

Scalable

Cable management to support a potentially unlimited number of fiber connections

Customizable

Side-by-side, back-to-back and left or right configurations

High Density

Extremely high fiber termination density available in a small footprint

Futureproof Functionality

Supporting migration from any combination of 8- or 12-fiber pre-terminated adapter frames


 

DCX System Components Application Areas

 

 

A diagram of DCX System Component Application Areas

 

Ready to Start a Project?

Belden's infrastructure products are engineered to work together to optimize performance & provide a seamless deployment workflow.
Data center resources

Belden product updates

Be among the first to receive important product updates, insights and news.