Central management of OT to IT connectivity
Key features
API
A public API allows programmatic access to the features of the CloudRail.DMC. This is especially useful for large-scale and automated roll-out processes or a deep integration into existing systems.Enterprise security
CloudRail fulfills Enterprise security and compliance requirements, even for industries like Aerospace & Defense or Pharma. The solution offers concepts like end-to-end encryption, TPM, failover scenarios, build-in firewalls or multi-role user access control.Remote firmware updates
Remote firmware updates provide new features, security patches and long-term compatibility. No matter if you manage one or thousands of CloudRail enabled devices, this keeps your installations secure and reliable.Cloud platforms
CloudRail works with all leading cloud platforms. Explore below which cloud providers and respective services are supported.
• AWS: IoT Core, IoT Sitewise, IoT Sitewise Edge, Greengrass
• Microsoft Azure: IoT Hub, IoT Central, IoT Edge
• Google Cloud: PubSub
• MQTT Broker
• Webhook
Ready to use OT connectors
-
IO-Link Sensors
-
IO-Link Masters
-
Modbus TCP/RTU Connector
-
Plug&Play Device Provisioning
-
OPC-UA Connector
Plug&Play Sensors
CloudRail lets you connect over 12.000 industrial sensors or actuators to any cloud - plug&play in less than a minute.
Especially for retrofitting in brownfield environments, this allows you to put additional sensors like e.g. vibration or temperature on existing machines and send the data to the cloud. CloudRail supports sensors from almost any vendor like for example IFM, Sick, Turck, Pepperl+Fuchs and many more.
Supported IO-Link sensors
CloudRail works Plug&Play with all IO-Link sensors or actuators (over 12,000 sensor models). IO-Link sensors are for example available from vendors like IFM, Pepperl+Fuchs, Turck, Sick, Contrinex, Balluff and many more.
Here are some examples for available sensors:
• temperature sensors
• photoelectric sensors
• vibration sensors
• RFID reader/writer
• ultrasonic sensors
• inductive sensors
• pressure sensors
• light indicators/HMI
• flow sensors
Distributed IO-Modules (IO-Link Sensors)
Cloudrail uses IO-Link Masters to connect with the sensors. One CloudRail instance can connect to up to 8 IO-Modules, as long as they are in the same network.
Each port of an IO-Module can be used as:
• IO-Link Input (any IO-Link sensor)
• IO-Link Output (any IO-Link actuator like a light)
• Digital Input
• Digital Output
• Analog Input 4…20mA (with an IO-Link DP2200 adapter)
• Analog Output 4…20mA (with an IO-Link adapter)
Supported IO-Link masters
All Belden IO-Link Masters supporting REST and Modbus for IoT Integration.
0980 LSL 3010-121-0006-001, 0980 LSL 3311-121-0006-008, 0980 LSL 3210-121-0006-004, 0980 LSL 3111-121-0006-002, 0980 LSL 3211-121-0006-004, 0980 LSL 3410-121-0006-010, 0980 LSL 3411-121-0006-010, 0980 LSL 3110-121-0006-002, 0980 LSL 3011-121-0006-001, 0980 LSL 3310-121-0006-008, 0980 XSL 3912-121-007D-00F, 0980 XSL 3912-121-027D-01F, 0980 XSL 3913-121-027D-01F, 0980 XSL 3913-121-007D-01F, 0980 XSL 3912-121-007D-01F
IFM
IFM IO-Link masters of the DataLine edition. Connect to CloudRail via the IOT-port of the IFM AL13xx IO-Link masters.
(Y-Path, parallel connection to a PLC possible)
AL1300, AL1301, AL1302, AL1303, AL1320, AL1321, AL1322, AL1323 AL1330, AL1331, AL1332, AL1333 AL1340, AL1341, AL1342, AL1343, AL1350, AL1351, AL1352, AL1353, AL1900, AL1920, AL1930, AL1940, AL1950
Modbus TCP / RTU connector
Plug&Play Device Provisioning and Data Normalization
OPC-UA Connector
OPC-UA stands for Open Platform Communications United Architecture and is a universal data exchange standard for industrial communication. OPC-UA is independent from manufacturers or system providers, thus it can be used to enable communications between machines or from machines to any server or cloud-service.
Whether you are operating new machinery with OPC-UA already integrated or want to retrofit your existing machines with an OPC-UA server, CloudRail is a fast and convenient solution to connect with cloud-services like AWS or Microsoft Azure.
The CloudRail solution automatically searches through the breach-structure of the OPC-UA server and extracts all of the contained objects. Subsequently, you can select datapoints and connect them to any cloud-service with just a few clicks using the CloudRail.DMC.