...
  • Belden-Media-Converters

Media Converters

Industrial networks need a flexible, edge-of-network Ethernet switch that can convert copper media to different fiber types for electrical isolation and long-distance communication. Belden’s family of copper-to-fiber Ethernet Media Converters covers the full range of application environments, with regular (office), hardened (factory floor) and premium (outdoor) versions. The compact package is ideal for the network edge and can be conveniently mounted to suit any application.

Features & Benefits

  • Easy Deployment: AC power for all models, factory floor and outdoor models with integral DC terminal blocks, easy DIN rail and rack-mounting options
  • Fiber Flexibility: CSG14U provides two SFP open transceiver fiber ports and one 10/100/1000 copper switch port for high-bandwidth applications
  • Network Flexibility: Multiple product families provide 100 Mb or 10 Mb fiber ports and up to two 10/100 copper ports supporting IEEE 802.3u
Type Conversion Product Detail
Media Copper Ethernet to FiberCS14
CSG14
CSG14U
CSN14
Serial RS232 to Fiber Ethernet Dymec Series
RS232/RS485 to Fiber Ethernet