Product Number: FD1D012L9O

Indoor/Outdoor Distribution Tight Buffer OM1 12 Fibers LSZH/OFNR Non-Unitized

FX Indoor/Outdoor, Distribution Tight Buffer, OM1, 12 Fibers, LSZH/OFNR, Non-Unitized, Orange Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Fiber Diameter

250 µm

Fiber Buffer Diameter

900 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.260 in (6.6 mm)

Outer Jacket Color

Orange

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.25 dB/km
10 Gigabit Ethernet Performance 33 m --
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

200 N/cm

Bulk Cable Weight

26 lbs/kft (39 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666, UL 1685, FT4

NEC / UL Compliance

OFNR-ST1

CEC / C(UL) Compliance

OFNR-ST1

ICEA Compliance

S-104-696

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.411 Revision Date: 02-24-2025

Update and Revision

Revision Number: 0.411 Revision Date: 02-24-2025


Part Numbers

Item # Color Putup Type UPC
FD1D012L9O Orange Reel 612825372967