Product Number: FD5D006R9

Indoor/Outdoor Distribution Tight Buffer OM5 6 Fibers OFNR Non-Unitized

FX Indoor/Outdoor, Distribution Tight Buffer, OM5, 6 Fibers, OFNR, Non-Unitized, Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM5

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.220 in (5.6 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

20 lbs/kft (30 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666, UL 1685, FT4

NEC / UL Compliance

OFCR-ST1

CEC / C(UL) Compliance

OFCR-ST1

ICEA Compliance

S-104-696

TIA/EIA Compliance

598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.9 Revision Date: 12-05-2025

Update and Revision

Revision Number: 0.9 Revision Date: 12-05-2025