Product Number: FD5D012A9L

Indoor/Outdoor Plenum OM5 Distribution 12 Fibers Aluminum Interlocked

FX Indoor/Outdoor, OM5, Distribution Tight Buffer, 12 Fibers, OFCP, Aluminum Interlocked Armor Non-Unitized, Lime Green Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM5

Fiber Core Diameter

50/25 µm

Fiber Buffer Diameter

900 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Inner Jacket Strength Member

Waterblocking Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.236 in (6 mm)

Color

Lime Green

Number of Inner Jacket Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.531 in (13.5 mm)

Outer Jacket Color

Lime Green

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

108 lbs/kft (161 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.4 Revision Date: 01-14-2025

Update and Revision

Revision Number: 0.4 Revision Date: 01-14-2025