Product Number: FD5D024A9L

Indoor/Outdoor Plenum OM5 Distribution 24 Fibers Aluminum Interlocked

FX Indoor/Outdoor, OM5, Distribution Tight Buffer, 24 Fibers, OFCP, Aluminum Interlocked Armor Non-Unitized, Lime Green Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM5

Fiber Core Diameter

50/25 µm

Fiber Buffer Diameter

900 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Inner Jacket Strength Member

Waterblocking Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.330 in (8.4 mm)

Color

Lime Green

Number of Inner Jacket Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.665 in (16.9 mm)

Outer Jacket Color

Lime Green

Optical Characteristics

Wavelength 850 nm 953 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m 1100 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km 2470 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 1850 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

150 lbs/kft (223 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.4 Revision Date: 01-14-2025

Update and Revision

Revision Number: 0.4 Revision Date: 01-14-2025