Product Number: FD5D048PK

Indoor/Outdoor Distribution Tight Buffer OM5 48 Fibers OFNP Sub-Units (12F)

FX Indoor/Outdoor, Distribution Tight Buffer, OM5, 48 Fibers, OFNP Sub-Units (12F) Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM5

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Buffer Diameter

900 µm

Fiber Count

48

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Fibers Per Subunit

12

Subunit Waterblocking

Aramid Yarn

Subunit Diameter

0.220 in (5.6 mm)

Subunit Color

Lime Green

Fiber SubUnit Strength Members

Waterblocking Aramid Yarns

Central Strength Member Type

Upjacketed GRP

Core Wrap Material

Waterblocking Tape

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.623 in (15.8 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

134 lbs/kft (199 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 910, FT6

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

OFNP

ICEA Compliance

S-104-696

TIA/EIA Compliance

598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.6 Revision Date: 12-05-2025

Update and Revision

Revision Number: 0.6 Revision Date: 12-05-2025