Product Number: FI1D006F9

Indoor Riser OM1 Distribution 6Fibers Aluminum Interlocked

FX Indoor OM1 Distribution Tight Buffer 6 Fibers OFCR Aluminum Interlocked Armor Non-Unitized Orange Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Inner Jacket Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.220 in (5.6 mm)

Color

Orange

Number of Inner Jacket Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.500 in (12.7 mm)

Outer Jacket Color

Orange

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.25 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m --
Min. Restricted Mode Launch  220 MHz.km 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

138 lbs/kft (205 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFCR, FT4

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.85 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.85 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type UPC
FI1D006F9 Orange Reel 612825368649