Product Number: FI5D024A9

Indoor Plenum OM5 Distribution Tight Buffer 24 Fibers Aluminum Interlocked

FX Indoor, OM5, Distribution Tight Buffer, 24 Fibers, OFCP, Aluminum Interlocked Armor, Non-Unitized, Lime Green Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM5

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Buffer Material

PVC Thermoplastic

Fiber Buffer Diameter

900 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Material

Thermoplastic

Nominal Diameter@InnerJacket1 (cnv)

0.330 in (8.4 mm)

Color

Lime Green

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

Thermoplastic

Nom. Diameter

0.580 in (14.7 mm)

Outer Jacket Color

Lime Green

Optical Characteristics

Wavelength 850 nm 953 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 550 m 1100 m 1100 m
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km 2470 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 1850 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

188 lbs/1000ft (280 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFCP, UL 910, FT6

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

OFCP

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.19 Revision Date: 10-15-2024

Update and Revision

Revision Number: 0.19 Revision Date: 10-15-2024