Product Number: FISD036RK

Indoor Riser OS2 Distribution 36 Fibers

FX Indoor OS2 Distribution Tight Buffer 36 Fibers OFNR Sub-Units (12F) Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

3

Fibers Per Subunit

12

Subunit Diameter

0.230 in (5.8 mm)

Subunit Color

Yellow

Fiber SubUnit Strength Members

Aramid yarns

Central Strength Member Type

GRP

Core Wrap Material

Mylar

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.643 in (16.3 mm)

Outer Jacket Color

Yellow

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

142 lbs/kft (212 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.158 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.158 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type UPC
FISD036RK Yellow Reel 612825372332