Product Number: NTAP12AA006YEAA

Indoor tight buffered distribution cable PVC Jacket 6F SM G.652.D, Riser & UL-1666

Indoor optical fiber distribution cable : 900µm PVC tight buffer, Aramid yarn reinforcing, flame retardant PVC jacket, 6 Fibers, SM G.652.D, Riser & UL-1666 rated

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

High degree of flexibility suitable for backbone, horizontal, inner and inter building installations; Excellent flame retardant performance for indoor application

Fiber Type

OS2, G.652.D

Fiber Core Diameter

9 µm

Fiber Diameter

125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Construction

Tight Buffer

Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

5.1 mm (0.20 in)

Color

Yellow

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 9.2 µm 10.4 µm

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

Max Crush Resistance During Installation: 1000N/100mm, Max Crush Resistance During Operation: 300N/100mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3

Bulk Cable Weight

22.6 kg/km (15.2 lbs/1000ft)

Operating Temperature Range

-20 °C to +60 °C

Storage Temperature Range

-20 °C to +60 °C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666

ISO/IEC Compliance

IEC 60793-1-1<multisep/>IEC 60794-1-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.49 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.49 Revision Date: 12-07-2023