Product Number: NTAP53WA004BKAA
Universal tight buffered distribution cable PVC Jacket 4F MM 50µm OM3, Riser & UL-1666
Universal (Indoor/Outdoor) optical fiber distribution cable : 900µm PVC tight buffer, Aramid yarn reinforcing, flame retardant PVC jacket. 4 Fibers, MM 50µm OM3, Riser & UL-1666 rated
- 
                        Availability:
                        
                            Asia Pacific
- 
                            Status:
                            
                                Active
Specifications
Product Overview
Fiber Specifications
Outer Jacket Specifications
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Standards and Compliance
Product Notes
History
Information
Resources
                                                            Catalogs
                                                            
                                                        
                                                        
                                                            White Papers
                                                            
                                                        
                                                        
                                                            Videos
                                                            
                                                        
                                                        
                                                            Blogs
                                                            
                                                        
                                                        
                                                            Webinars
                                                            
                                                        
                                                        
                                                            Training
                                                            
                                                        
                                                                                                                                - 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
                                                                Catalogs
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                White Papers
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Videos
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Blogs
                                                                
                                                                
                                                            
                                                            - 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
                                                                Webinars
                                                                
                                                                
                                                            
                                                            
                                                        