Product Number: NTCL12AA006YEAA

Indoor tight buffered optical fiber distribution cable with Single LSZH jacket 6F SM G652.D, GB 31247 B1 rated

Indoor optical fiber distribution cable: 900μm LSZH tight buffer, aramid yarn reinforcing, Single LSZH jacket, 6 fibers, SM G652.D - GB 31247 B1 rated

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

High degree of flexibility suitable for backbone, horizontal, inner and inter building installations; Excellent burning behavior performance LSZH(low smoke emission and low smoke toxicity) is ideal for the buildings with very high safety requirements

Fiber Type

OS2, G.652.D

Fiber Core Diameter

9 µm

Fiber Diameter

125 µm

Fiber Buffer Material

LSZH

Fiber Buffer Construction

Tight buffer

Fiber Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Strength Member

Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

5.3 mm (0.21 in)

Outer Jacket Color

Yellow

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 8.8 µm 9.9 µm

Minimum Bend Radius During Installation

20 x OD

Minimum Bend Radius During Operation

10 x OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

Max Crush Resistance During Installation: 1000N/100mm, Max Crush Resistance During Operation: 300N/100mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3

Bulk Cable Weight

27 kg/km (18 lbs/1000ft)

Operating Temperature Range

- 20°C to + 60°C

Storage Temperature Range

- 20°C to + 60°C

Environmental Suitability

Indoor

GB Compliance

GB 31247

ISO/IEC Compliance

IEC 60793-1-1IEC 60794-1-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Notes

GB 31247 B1 (d0, t0, a1)

Update and Revision

Revision Number: 0.37 Revision Date: 08-15-2025

Update and Revision

Revision Number: 0.37 Revision Date: 08-15-2025