...
  • Belden-Digital-Electricity-Cables-Family-Fanout

Digital Electricity™ Cable

Belden Digital Electricity™ Cables allow end-users to take advantage of Digital Electricity, safely providing lots of power over long distances. The cables were designed in conjunction with VoltServer, the creator of Digital Electricity, to ensure that they will support applications in all situations. Cables are available in hybrid copper/fiber constructions to transmit power and data over long distances in a single cable run.

Features & Benefits

  • Improve Electrical Performance: Stranded copper pairs design maintains flexibility and performance during installation
  • Application Flexibility: Can be used for indoor (plenum and riser), outdoor and overhead-burial applications
  • Support New Technology: Ideal for distributed antenna systems, passive optical networks (PONs), security cameras and wireless access points
  • Deliver Power Across Long Distances: 20x more power or distance than PoE with up to 2,000W across a reach of up to 2 km
  • Cost Effective: Electricians aren’t needed for cable installation

Digital Electricity Standard Cables
# Pairs x AWGIndoor Plenum UnshieldedIndoor Plenum ShieldedIndoor/Outdoor Wet Locations UnshieldedIndoor/Outdoor Wet Locations Shielded
2 x 14DEIP142UDEIP142FDEDN142UDEDN142F
4 x 14DEIP144UDEIP144FDEDN144UDEDN144F
8 x 14DEIP148UDEIP148FDEDN148UDEDN148F
2 x 16DEIP162UDEIP162FDEDN162UDEDN162F
4 x 16DEIP164UDEIP164FDEDN164UDEDN164F
8 x 16DEIP168UDEIP168FDEDN168UDEDN168F
2 x 18DEIP182UDEIP182FDEDN182UDEDN182F
4 x 18DEIP184UDEIP184FDEDN184UDEDN184F
8 x 18DEIP188UDEIP188FDEDN188UDEDN188F

Hybrid Digital Electricity Cables
# Pairs x AWGFiber TypeFiber Family x Fiber CountIndoor Plenum
2 x 16OM3Breakout x 2FDHIP162U3B02C
Distribution x 6FDHIP162U3D06J
OM4Breakout x 2FDHIP162U4B02C
Distribution x 6FDHIP162U4D06J
OS2Breakout x 2FDHIP162USB02C
Distribution x 6FDHIP162USD06J
2 x 18OM3Breakout x 2FDHIP182U3B02C
Distribution x 6FDHIP182U3D06J
OM4Breakout x 2FDHIP182U4B02C
Distribution x 6FDHIP182U4D06J
OS2Breakout x 2FDHIP182USB02C
Distribution x 6FDHIP182USD06J
Filter Type Results
Reset all

Search Products By Word or Phrase