Product Number: IGX-EU71Q1MD1GGB9

Wi-Fi 7 Access Point; Indoor, Watertight; Europe; 2x QLS Push-Pull Antenna Connector; 5 GHz only;

Belden Wireless Industrial Access Point for Infrastructure WLAN with WiFi7 chipset. The rugged water-tight design is used for indoor deployments in Warehouses and Factories. Maximum WLAN density at the highest reliability for applications like roaming AGV robots in Warehouses. For Europe. With 5 GHz (including DFS) support.

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

1x Device; 1x Power Protection Cap; 1x Grounding Screw; 1x Safety Notice; 1x Packaging (Cardboard);

Ethernet Connector Type

1x M12 X-Coded (8-pole) for Ethernet and PoE+; 10/100/1000 Mbit/s

LEDs

On the top of the device: System (tri-color); Connectivity (tri-color)

Modules

Description 5G MIMO Antenna Connector Output Power Additional Radio Features Radio Protocol Frequency Band Modulation Access Point Functionality Client / STA Functionality
Module 1 2x2 MIMO 2x QLS® Advanced (female) for 5 GHz; QLS is compatible with all QLF connectors (e.g. QMA); 22±2dBm (2 chains) at MCS0; 14±2dBm (2 chains) at MCS13 Noise floor: -96±2dBm (20MHz) at MCS0, -46±2dBm (320MHz) at MCS13 802.11 a/n/ac/ax/be (Wi-Fi 4, 5, 6, 7) Channel widths: 20, 40, 80, 160 MHz;5GHz in 5180…5925MHz (2x2 MIMO); OFDM up to 4096 QAM Yes No
Module 2 "ERROR:#N/A"

Operating Voltage

9 to 36VDC on Power Connector; PoE+ on Ethernet Connector;

Power Consumption

maximum 25 W

Environmental Space

Indoor

Operating temperature

-20-+65 °C

Dimensions (WxHxD)

200 x 135 x 40 mm; 7.9 x 5.3 x 1.6 inches

Weight

600 g

Housing Material

Aluminium bottom plate (powder coated); Plastic cover (PC-GF10);

Housing Color

Black Plastic Cover with Purple Belden Branding

Mount Type

Ceiling, wall

Mating Side

Bottom

Guarantee

5 years

Update and Revision

Revision Number: 0.10 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.10 Revision Date: 12-16-2025