Product Number: FC4D06SDMF

FX DCX Cassette, OM4, 06 Ports SC Duplex to MPO-12 (Female)

FX DCX Cassette, OM4, 06 Ports SC Duplex to MPO-12 (Female), Erika Violet Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Weight

0.290 lbs

Overall Height

0.500 in

Overall Width

6.840 in

Depth

6.090 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet SC Duplex
Adapter Sleeve Zirconia-Ceramic

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.227 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.227 Revision Date: 10-21-2025


Part Numbers

Item # Connector Type
FC4D06SDMF SC Duplex