Product Number: FC4D12LKFPNx

FX DCX Splice Cassette, OM4, 12 Ports LC KEYED Duplex with 250µm Pigtails

FX DCX Splice Cassette, OM4, 12 Ports LC KEYED Duplex with 250µm Pigtails, Varying adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Weight

0.189 lbs

Overall Height

0.500 in

Overall Width

6.830 in

Overall Length

7.200 ft

Max Capacity

24 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Follow Variant table LC KEYED Duplex
Adapter Sleve Zirconia-Ceramic

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025


Part Numbers

Item # Connector Type
FC4D12LKFPNA LC Keyed Duplex Aqua
FC4D12LKFPNB LC Keyed Duplex Blue
FC4D12LKFPNG LC Keyed Duplex Green
FC4D12LKFPNM LC Keyed Duplex Brown
FC4D12LKFPNN LC Keyed Duplex Black
FC4D12LKFPNO LC Keyed Duplex Orange
FC4D12LKFPNP LC Keyed Duplex Rose
FC4D12LKFPNR LC Keyed Duplex Red
FC4D12LKFPNS LC Keyed Duplex Gray
FC4D12LKFPNV LC Keyed Duplex Violet
FC4D12LKFPNW LC Keyed Duplex White
FC4D12LKFPNY LC Keyed Duplex Yellow