Product Number: FC4U064MMF4A

FX Ultra Cassette OM4 06P MPO12(M)/8F 40G, MPO12 (F) SR4 AQ_ADP

FX ULTRA OPTIMIZER CASSETTE, OM4, 06 PORTS, MPO-12 (MALE) 8F 40G, MPO-12 (FEMALE), SR4, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Polarity Identification

SR4

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.432 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.60 in

Max Capacity

48 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Aqua MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua MPO Male
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM4 0.35 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.15 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.15 Revision Date: 10-23-2025