Product Number: FC5H06LDFP

FXUHD Splice Cassette OM5 6 Ports

FX UHD CASSETTE, OM5, 06 PORTS, WITH 250um PIGTAILS, LC DUPLEX, LIME GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FC5H06LDFP

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM5

Weight

0.500 lbs

Overall Height

1.5 in

Overall Width

4.500 in

Overall Length

9.080 in

Max Capacity

12 Fibers, 06 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.15 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders (total of 12 splices), 250µm pigtails and splice protectors are included. For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025


Part Numbers

Item # Port Count
FC5H06LDFP 6 Port
FC5H06LDFP 6 Port