Product Number: FCSD12LDFPXB

FX DCX Splice Cassette, OS2, 12 Ports LC Duplex with 250µm Pigtails, Pair Wise Flip

FX DCX Splice Cassette, OS2, 12 Ports LC Duplex with 250µm Pigtails, Pair Wise Flip, Blue Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.460 lbs

Overall Height

0.500 in

Overall Width

6.830 in

Overall Length

7.200 in

Max Capacity

24 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue LC Duplex
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -55 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX,Frames Modules & Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.23 Revision Date: 02-24-2026

Update and Revision

Revision Number: 0.23 Revision Date: 02-24-2026