Product Number: FFCH24TB

FX UHD FRAME, COPPER ADAPTERS, 24 PORTS

FX UHD FRAME, 24 PORTS, GREEN COPPER ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.29 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Overall Depth

2.20 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Current Rating

20 A

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame PC Lexan 940 Black
Front Connector Body Plastic - UL94V-0 Green

MII Order #39 (China RoHS)

EUP 50

Related Parts

FiberExpress Ultra Patch panels

Packaging

Individually packaged in a plastic bag.

Update and Revision

Revision Number: 0.6 Revision Date: 12-22-2025

Update and Revision

Revision Number: 0.6 Revision Date: 12-22-2025