Product Number: FFSD06SA

FX DCX FRAME, OS2, 06 PORTS, SC DUPLEX/APC

FX DCX FRAME, OS2, 06 PORTS, SC DUPLEX/APC, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.168 lbs

Overall Height

0.5 in

Overall Width

6.8 in

Overall Depth

6.5 in

Max Capacity

6 Ports

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Green

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.2 Revision Date: 11-24-2025

Update and Revision

Revision Number: 0.2 Revision Date: 11-24-2025