Call us: 800.Belden1
Choose your language
Belden Platform
KeyConnect Fiber Module LC Duplex
View more
KeyConnect Video F, Coax, Recessed
No results for Try another search term
Product Number: FFZD06BB
FX DCX FRAME, 06 PORTS, BLANK
Environmental Space
Indoor
Suitable Applications
Optical Distribution Frame, Data Centers, Central Equipment Room
Weight
0.066
Overall Height
0.448
Overall Width
3.4 in
Overall Depth
5.7 in
Inner Jacket
Operating Temperature Range
-10°C To 60°C
Storage Temperature Range
MII Order #39 (China RoHS)
EUP 50
Related Parts
DCX Frame Module & Patch Pannel
Packaging
Individually packaged in a plastic shell, Shipped in cardboard box
Update and Revision
Revision Number: 0.6 Revision Date: 10-31-2025