Product Number: FX UHD Frame OM4 18P

FiberExpress Ultra HD Frame OM4 18 Ports

FiberExpress Ultra HD Frame OM4 18 Ports

  • Availability:
    Global
  • Status:
    Active
FX UHD Frame OM4 18P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Overall Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.286 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.286 Revision Date: 10-23-2025


Part Numbers

Item # Color Connector Type Port Count Fiber Type
FF4H18MP Erika Violet MPO Up/Down 18 Port OM4