Product Number: SCSH1132SLR

FX UHD Splitter Cassette OS2, 1x32

FX UHD Splitter Cassette, OS2, 1x32, 1 Splitter, SC/APC Input, LC/APC Output, Rear

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2, G.657.A1, G.652.D

Weight

0.5 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

7.4 in

Max Capacity

32 Fibers (Output)

Inner Jacket

Inner Jacket

Wavelength

1260-1650 NANOMETERS

Mechanical Tests

Description

Front Connection

Static

Termination Style

Front

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Housing PC/ABS Black
Cover Polycarbonate Black
Frame PC/ABS Black Lead Frame
Adapter Output (Front) Plastic - UL94V-0 Green LC-Quad w/ Internal Shutters
Adapter Input (Rear) Plastic - UL94V-0 Green SC-Simplex/APC

Transmission Specifications

Splitter Configuration IL Max (dB) Uniformity Max (dB) PDL Max (dB) Directivity Min (dB) RL Min (dB)
1 x 32 17.3 1.5 0.3 -55 -55

TIA/EIA Compliance

Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.13 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.13 Revision Date: 10-23-2025