Product Number: TAP Cassette OM4 6P LC-MPO-MPO

FX UHD TAP Cassette, OM4 Aqua 6 Port 70/30 Split Ratio

FX UHD TAP (Traffic Analysis Port) Cassette, OM4 Aqua 6 Port 70/30 Split Ratio Live LC, Live MPO (12f) TAP MPO (12m)

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.227 kg

Overall Height

38.1 mm

Overall Width

114.3 mm

Overall Length

230.632 mm

Max Capacity

12 Fibers (Output)

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Adapter Body Plastic-UL94V-0 Aqua LC-Duplex
Rear Adapter Body Plastic-UL94V-0 Yellow MPO Adapter
Rear Adapter Body Plastic-UL94V-0 Aqua MPO Adapter
Cassette Assembly Plastic-UL94V-0 Black

MII Order #39 (China RoHS)

Yes

Related Parts

FX UHD & FXU Patch Panels, FX Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.36 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.36 Revision Date: 10-23-2025


Part Numbers

Item #
TC4H06LDMFMM
TC4H06LDMFMM7A