Glowing light trails surround the smart city. (3d render)

We're bringing Belden expertise to Rockwell Automation Fair 2025

Join us during this dedicated session:

 

Single Pair Ethernet Use Cases – Understanding the Value-Adds and the Constraints of this Technology

Details: SPE started with the promise of visibility and seamless communication in the field. The APL project and in-cabinet use cases are the pioneers paving the way for SPE in the industry.  Others,  such as the process industry for non-hazardous materials, might follow.  Beside these value-adds, other advantages are less obvious.  Nonetheless, SPE technology is becoming a mix of a plug & play and engineered communication technology which necessitates user profiles and implementation guidelines.

Speaker: Cornelia Eitel | Senior System Architect

Dates & times:

  • Monday, November 17th | 4:00PM-5:00PM CST
  • Wednesday, November 19th | 10:00AM-11:00AM CST

 

PROFINET Device for ControlLogix®

 

The ILX56-PND PROFINET Device module allows Rockwell Automation® ControlLogix® processors to communicate on a PROFINET RT protocol network supporting up to 1440 bytes of cyclic I/O data. Combined with the use of multiple I/O connections back to the ControlLogix processor, this module provides data update rates that will meet even the most demanding of PROFINET RT applications. In addition, with the use of the PLX50 Configuration Utility, users can leverage advanced features such as custom-built Add-On Routines and User Defined Data Types (UDTs) to minimize the amount of time and effort in getting a ControlLogix PAC operating on a PROFINET RT network. 

 

pnd image

 

in-rack profinet product

 

In-Rack PROFINET Controller Connectivity for ControlLogix


ProSoft Technology’s newest module for ControlLogix PACs is the first in-rack PROFINET controller module for use with Rockwell Automation systems. The ILX56-PNC PROFINET Controller Module allows your ControlLogix to communicate on a PROFINET RT protocol network with up to 64 PROFINET devices. The module offers data update rates that meet the needs of the most demanding PROFINET RT applications. Custom-built Add-On Routines ease integration.

 

VFD Cable

 

Belden 300% Ground Flexible VFD, 3 Conductor 14AWG (41x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/14AWG Tinned Copper Ground/Drain, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

 

 

 

belden vfd cable

 

7953a

 

DataTuff® Cat 6 Cable

 

Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, PVC Outer Jacket, MSHA, CMX-Outdoor 600V AWM 21047.