Belden FiberExpress XHD Fiber Angled Patch Panel
Belden's rack-mount fiber patch panels are available in 1U, 2U & 4U configurations. Belden offers three platforms for housings and shelves in data center environments. All platforms offer the flexibility to deploy pre-terminated or field-terminated solutions including splicing.Belden LioN-X IO-Link Master
The new LioN-X IO-Link Master is the first IO-Link Master launched under the Belden brand, representing a significant milestone in our portfolio. The device enables effortless integration via multiprotocol support and provides a simple, flexible and fast way to streamline data collection and distribution in production environments— and IIoT integration.Hirschmann IT DAP849 Industrial Wi-Fi 6 Access Point
The DAP849 consolidates access point, managed switch, AC power, and fiber in one IP67 enclosure, cutting installation costs across metro rail, industrial automation, and harsh environment networks. Managed through Belden Wireless Orchestration.Hirschmann GREYHOUND2000 switch enhancements
GREYHOUND2000 caters to current industrial trends and sets new standards for ruggedized 19-inch switches with up to 34 configurable ports, 10 Gigabit Ethernet SFP uplinks, and HSR for zero-switchover-time redundancy. This future-ready switch can evolve as power and bandwidth demands rise.Hirschmann IT MTS 2608/2708 Switches (APAC Only)
The MTS2608 delivers 8 GbE ports with 4x 10G SFP+ uplinks in 1U. The MTS2708 adds 802.3at PoE+ with a 125W budget. Both include ERPS ring redundancy and layered security for converged IT/OT networks.Hirschmann Industrial HiVision version 8.7
Hirschmann Industrial HiVision version 8.7 supports updated polling masks configuration that allows streamlined setup and changes to polling intervals for your network’s devices, saving users time.macmon NAC 6.5.0 & 6.6.0
Most organizations have more endpoints on their network than they realize and have lost sight of full visibility and control. macmon NAC closes those gaps. With version 6.5.0 and 6.6.0 our NAC is enhanced with encrypted RADIUS authentication, Entra ID integration and centralized multi-server updates. Included with existing subscriptions.ProSoft ELX3 ProLinx Edge™ Gateway
The new ProSoft ELX3 ProLinx Edge™ Gateway unites operational technology (OT) protocol conversion with the ability to run custom Docker containers on a single hardware platform.Browse more of our recent product releases
-
Q1 2026
-
Q4 2025
-
Q3 2025
-
Q2 2025
-
Q1 2025
Belden Virtual Firewall
Deploy the Belden Virtual Firewall wherever you need it—as a hardware-agnostic solution in your data center. Three licensing tiers offer flexibility to scale protection as needs evolve; security features include intrusion prevention and dynamic routing.Belden LioN-X LC Digital I/O Modules
The LioN-X LC Digital I/O Modules offer LioN-X benefits—plus reduced Pin 1 current for lower system costs and improved efficiency. These are the first digital I/O modules launched under the Belden brand, representing a significant milestone in our portfolio.Belden RemoteIP Indoor/Outdoor CMR/CMX Cable
Delivers power and Ethernet beyond 100 meters. These cables take an IEEE-standards-based approach to extend the distance of the Ethernet channel up to 215 meters.Belden Safe-T-Line LPCB Rated Cables with Stranded Conductors
Belden Fire-Resistant Cables combine LPCB-certified safety and installation speed. Built with stranded conductors for superior flexibility, they meet BS 6387 CWZ and EN 50200 standards to deliver proven reliability under fire with unique toolless strip ability, to reduce installation time.Belden DataTuff Mining Grade Fiber Cable
Designed for longevity and low maintenance, the cables resist rodents, abrasion, impact, fungi and fire, while supporting real-time safety monitoring and seamless connections that unlock new possibilities across every layer of mining operations.Lumberg Automation M12 Push Pull Cordsets - Angled Variants
Now featuring new angled variants, the M12 Push Pull Cordset installs easily, even in tight spaces, without tools or screwing in. It conforms with IEC 61076-2-010 and meets standards for vibration and external force resistance.Belden Single Pair Ethernet REVConnect FlexPlug
The new Single Pair Ethernet (SPE) REVConnect FlexPlug revolutionizes commercial building connectivity by simplifying single-pair Ethernet installations for smart building applications, enabling extended reach and space savings.Belden Waterdog - New Generation Direct Burial
Make better connections between in-building and outdoor devices. Rugged Waterdog cables feature water-blocking material to withstand harsh conditions.Hirschmann GREYHOUND 125/126 Ethernet Switches
Part of the proven industrial-grade 19” rack mount GREYHOUND 105/106 family, the new GREYHOUND 125/126 features PoE++ (60 W per port) for up to 24 ports and 600 W of total PoE budget to streamlining installation and lowering total cost of ownership.Belden Next-Generation Industrial Firewall
Now with integration into Industrial HiVision Network Management, optional Intrusion Prevention Pro module, and flexible software subscription extensions, the next-gen industrial firewall offers even greater control, scalability, and long-term value.macmon NAC version 6.4.0
This updated version enhances network security and simplifies management with new Ethernet/IP capabilities for OT environments and EAP-FAST for stronger 802.1X authentication, ensuring only authorized devices connect and effectively limiting attack surfaces in converging IT/OT networks.Belden IAF-240 Industrial Firewall
The Belden IAF-240 Industrial Firewall provides scalable, multi-layered protection for critical OT networks. It combines deep visibility, threat prevention and high availability in a compact, industrial-grade design built to reduce risk and downtime.Hirschmann BOBCAT Switches gain certification
Switches comply with IEC 62443-4-2 Security Level 2 functional requirements. Belden is taking a phased approach in certifying its HiOS Industrial Ethernet Switches, which will meet the highest security standards.Belden PROVIZE Suite 1.11
The updated PROVIZE Planner will now support network planning for the GREYHOUND2000 switch. PROVIZE Explorer has a new MultiConfig feature, allowing users to update the firmware of multiple devices at once, saving time.Gel-Free Loose Tube Fiber Optic Cables - EMEA
Lightweight and flexible, Gel-Free Fiber Optic Cables accelerate deployment with no-mess clean up and zero risk of gel leakage. These cables resist moisture intrusion and ensure long-term durability in industrial and enterprise environments.RemoteIP OSP Cable
Extend the distance of the Ethernet channel to up to 215 m while keeping heat levels and power loss low with this new addition to the RemoteIP line that is fully compatible with REVConnect connectivity.Classics Essential-Lite - LSZH IEC-EN Rated Cables
Belden Classics Essential-Lite IEC-EN rated cables deliver enhanced analog and serial data performance and Low Smoke Zero Halogen rating for standard indoor environments.Hirschmann GREYHOUND2000 Next-Generation 19-Inch Switch
Industrial-grade Ethernet switch with high fiber port density designed for harsh environments. Configurable port modules adapt to various connectivity scenarios. Supporting multiple redundancy protocols for maximum network uptime.Hirschmann RPSS Power Supplies
The new cost-efficient and easy-to-install power supplies feature up to 480 W of power output and high efficiency to support companies in a wide range of industries, including process manufacturing, material handling and machine building.Hirschmann EAGLE40-03 with HiSecOS v05.2.00
The firewall software supports DPI enforcer modules for Siemens S7 and S7 Plus, along with other protocols, for the EAGLE40-03.CloudRail.OS Software
The firewall software supports DPI enforcer modules for Siemens S7 and S7 Plus, along with other protocols, for the EAGLE40-03.Redesign Lumberg Automation M12 Power Solution
Delivers reliable, secure power connections in harsh conditions where durability, flexibility and high current handling are vital. With its extended shielding technology, this solution is ideal for high-demand applications.10GXM13 Category 6A Cable
Create seamless connections with small-diameter Category 6A cables. This next-generation cable’s filler-less design simplifies installation.EN-IEC rated LSZH RS485 Expansion to AWG18
RS-485 with longer reach, LSZH jacket, and high flame performance in one cable.Belden Armored Power-Limited Fire Alarm Cable
Power-Limited Fire Alarm (FPLP) aluminum interlocking armoring cables are manufactured with the highest quality material for added protection in specific industrial applications where armoring could replace a conduit.FiberExpress XHD Fiber Patch Panel System
Belden FiberExpress XHD Panels support high-density fiber and 40G, 100G, 200G and 400G migration, available in 1U, 2U, and 4U sizes.Hirschmann Industrial HiVision Version 8.6
Expedites software delivery and registration with a new licensing option. Also, version 8.6 heightens security with permissions granularity that limits some users’ ability to configure external applications.Belden PROVIZE Suite 1.10
PROVIZE Planner simplifies network planning with new cable planning, exporting, and device role and definition features.New SPIDER-SL variants with hardcoded Quality of Service (QoS)
The Hirschmann SPIDER III family expands its portfolio with 5-port and 8-port SPIDER-SL variants offering a built-in Quality of Service (QoS) function increasing the reliable data transmission in applications with EtherNet/IP or PROFINET according to Conformance Class A.Quick links
ProSoft ELX3 ProLinx Edge™ Gateway: Protocol + Edge Computing
Industrial-grade ELX3 Edge Gateway delivers protocol conversion and edge analytics for faster, smarter decisions.
Subscribe to receive updates
Be the first to learn about new products and important product-related information.