DCX Mounting Accessories

The DCX Zero U Trays are a versatile mounting device for DCX cassettes and adapter frames. They are equipped with magnets to attach to any metal surface or stackable for multiple cassettes. They can be mounted under standard cable basket trays.

Features & Benefits

  • Includes mounting holes for easy attachment to any wall
  • Available in 2 configurations: Small for one cassette and one keystone jack or Large for two cassettes and two keystone jacks

Zero U Trays

DescriptionBase-24Base-12Base-8 Belden Part Number
DCX Zero U Tray, Small with Magnets for 1 DCX Cassette Base-12, Black-11DCX-ZUTR-S
DCX Zero U Bracket, Large with Magnets for 2 DCX Cassettes Base 12, Black 1 2 3DCX-ZUTR-L
Data center resources