Product Number: DCXT21-44121-33

DCX 10-H 84x36x15, R-L, WHI, CONFIG: 44121-33

DCX CABINET 10-HOUSING 84x36x15, RIGHT-LEFT, WHITE, BRUSH + TOP CBL ENTRY BRKT, BRUSH + BOT CBL ENTRY BRKT, BIFOLD PLEXI DOOR, SOLID SIDE PNL, FULL REAR PNL, 10 CBL DIST BRKT, 10 PATCH CORD SPOOLS

  • Availability:
    Americas
  • Status:
    Active
DCXT21-44121-33

Specifications

Suitable Applications

Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast)

Weight

357.23 lbs

Overall Height

84 in

Overall Width

36 in

Depth

15 in

Max Capacity

3840 fiber

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +60°C

Materials

Description Material Color
Frame Unit Steel White
Front Doors Steel/Polycarbonate Black

MII Order #39 (China RoHS)

EUP 50

Update and Revision

Revision Number: 0.8 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.8 Revision Date: 10-23-2025


Resources

Resources